TLP-1550/NI

BAR FOR TLP, 1550MM - TLP-1550/NI

Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
335
Length or Depth of Item when open (mm)
6.3
Length or Depth of Item when open (in)
0.25
Height of Item (mm)
1550
Height of Item (in)
61.0625
Width of Item (mm)
6.3
Width of Item (in)
0.25
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

BAR FOR TLP, 1100MM - TLP-1100/NI

$14.00
LATCH FOR TLP BAR LATCH - TLP-LB/WHT

$16.50
PUSH BUTTON & BASE FOR TLP - TLP-BB/SN

$22.70
PUSH BUTTON & BASE FOR TLP SQUARE - TLP-S-BB/CR

$34.10
PUSH BUTTON & BASE FOR TLP - TLP-BB/CR

$18.60