Product Specifications
Material
ABS
Finish
Gold
Weight of Item (g)
63
Length or Depth of Item when closed (mm)
4
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
31
Height of Item (in)
1.25
Width of Item (mm)
31
Width of Item (in)
1.25
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Holding Force (kg)
10
Holding Force (lbs)
22
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 10, 3.1 X 28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files