ITEM NO. | ZL-2503-160 |
Weight | 496 g |
Dimensions | 185 × 16 × 25 mm |
Back-to-Back Option | No |
Bar Shape | Rectangle |
CC Length (Inch) | 06-05-2016 |
CC Length (mm) | 160 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
185 mm | 16 mm | 25 mm | 496 g |
Components
Component | Material | Finish |