TMT-20

PULL (GOLD PLATED) - TMT-20

Product Specifications
Material
Brass
Finish
24K Gold Plating
Weight of Item (g)
64
Length or Depth of Item when closed (mm)
31.5
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
20
Width of Item (in)
0.8125
Diameter (mm)
0
Diameter (in)
0
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

PULL (GOLD PLATED) - TMT-16

$62.80
NICKEL PLATED PULL - RD-45/SN

$9.40
SATIN NICKEL PLATED PULL - RD-55/SN

$8.50
BRASS PLATED RECESS PULL - SP-35/PB

$9.40