ZL-2503-96

ZweiL PULL - ZL-2503-96

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
320
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
121
Width of Item (in)
4.8125
CC Length (mm)
96
CC Length (in)
3.75
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 28
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products