Product Specifications
Material
Zinc Alloy
Finish
Gray
Weight of Item (g)
645
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
90
Height of Item (in)
3.5625
Width of Item (mm)
148
Width of Item (in)
5.875
Load Capacity (kg)
50
Load Capacity (lbs)
110
CC Length (mm)
132 x 60
CC Length (in)
5.1875 x 2.375
Mounting Type
Back Mounted
Shape
Rectangle
Bar Shape
Rectangle
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files