ITEM NO. | WSM-10 |
Weight | 23 g |
Dimensions | 68 × 22 × 30 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
68 mm | 22 mm | 30 mm | 23 g |
Components
Component | Material | Finish |
WSM-10 body | Steel | Nickel |
Pressure Plate | Steel | Nickel |
Bolt | Steel | Yellow Zinc Chromate |