Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
2570
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Height of Item (mm)
72
Height of Item (in)
2.875
Width of Item (mm)
300
Width of Item (in)
11.8125
Soft Closing
Y
Synchronized Door
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files