360-P6W-30-32T

OLYMPIA MOUNTING PLATE (4 HOLES) - 360-P6W-30-32T

Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
51.2
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
10.5
Width of Item (in)
0.4375
Clip-on
Y
Holes
4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 flat head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$1.70
OLYMPIA MOUNTING PLATE - 360-P4W-32T-DS

$1.80
OLYMPIA MOUNTING PLATE (4 HOLES) - 360-P6WT

$1.50
OLYMPIA MOUNTING PLATE - 360-P4W-32T

$1.40
Image coming soon

$1.90