360-U26-9T

OLYMPIA SELF-OPENING CONCEALED HINGE - 360-U26-9T

Product Description

    Olympia: Concealed Soft-Close Adjusting Cup Hinges with Lapcon Technology

    Our Olympia series of concealed, soft-close hinges is the last word in luxury hinge performance. Powered by our incredible Lapcon rotary damper, this is one of the most sophisticated hinges ever built. This model, the Olympia 36-U26-9T, offers the following specifications:
    • 9mm overlay
    • 15° opening angle
    • Designed for standard door thicknesses
    • Includes a spring-powered opening-assist mechanism
    • Face frame cabinet bracket (FFCB-HG-1) required to install 36 Olympia overlay hinge on face frame cabinets. 1 bracket per hinge needed.
    • FFCB-HG-1 is sold separately per piece.
    See Product Information To look for other Olympia concealed hinge models, along with matching mounting plates, check out our European Style Concealed Cup Hinges.
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
67
Length or Depth of Item when closed (mm)
76
Length or Depth of Item when closed (in)
3
Length or Depth of Item when open (mm)
110
Length or Depth of Item when open (in)
4.375
Height of Item (mm)
57
Height of Item (in)
2.25
Width of Item (mm)
41
Width of Item (in)
1.625
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13.2
Load Capacity (kg/3 ea)
10
Load Capacity (lbs/3 ea)
22
Load Capacity (kg/4 ea)
15
Load Capacity (lbs/4 ea)
33
Load Capacity (kg/5 ea)
18
Load Capacity (lbs/5 ea)
39
Cup Bore Diameter (mm)
35
Cup Bore Diameter (in)
1.375
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Clip-on
Y
Holes
2
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 countersunk tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

OLYMPIA SELF-OPENING CONCEALED HINGE - 360-U26-19T

$4.10
OLYMPIA SELF-OPENING CONCEALED HINGE - 360-U26-14T

$4.10
OLYMPIA SELF-OPENING CONCEALED HINGE - 360-U26-0T

$4.10
OLYMPIA SELF-CLOSING CONCEALED HINGE - 360-C26-9T

$4.00
OLYMPIA FREE-SWINGING CONCEALED HINGE - 360-26-9T

$3.80