360-C26-14T85

OLYMPIA SELF-CLOSING CONCEALED HINGE - 360-C26-14T85

Product Description
  • Featuring 5-speed adjustable damper.
  • Load capacity: 6 kg (13.2 Ibs)/2 pcs, 1 kg (22 lbs)/3 pcs.
  • Maximum door width: 6 mm (23-5/8")/2 pcs.
  • Maximum door thickness: 2mm (13/16")
  • Clip on type for easy installation.
  • 3-way adjustment with door installed.
  • Mounting plate sold separately.
  • Face frame cabinet bracket (FFCB-HG-1) required to install 36 Olympia overlay hinge on face frame cabinets. 1 bracket per hinge needed.
  • FFCB-HG-1 is sold separately per piece.
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
68
Length or Depth of Item when closed (mm)
76
Length or Depth of Item when closed (in)
3
Length or Depth of Item when open (mm)
110
Length or Depth of Item when open (in)
4.375
Height of Item (mm)
57
Height of Item (in)
2.25
Width of Item (mm)
41
Width of Item (in)
1.625
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13.2
Load Capacity (kg/3 ea)
10
Load Capacity (lbs/3 ea)
22
Load Capacity (kg/4 ea)
15
Load Capacity (lbs/4 ea)
33
Load Capacity (kg/5 ea)
18
Load Capacity (lbs/5 ea)
39
Cup Bore Diameter (mm)
35
Cup Bore Diameter (in)
1.375
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Min. Setback from Edge (mm)
3
Clip-on
Y
Holes
2
Max. Opening Angle (?)
85
Max. Opening Angle (degree)
85
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 countersunk tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

OLYMPIA SELF-CLOSING CONCEALED HINGE - 360-C26-19T

$4.00
OLYMPIA SELF-CLOSING CONCEALED HINGE - 360-C26-0T

$4.00
OLYMPIA SELF-CLOSING CONCEALED HINGE - 360-C26-19T85

$4.00
OLYMPIA SELF-CLOSING CONCEALED HINGE - 360-C26-9T

$4.00
OLYMPIA SELF-CLOSING CONCEALED HINGE - 360-C26-9T85

$4.00