ITEM NO. | SNRK65R |
Dimensions | 65 × 40 × 10.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 40 mm | 10.5 mm |
Components
Component | Material | Finish |
Stainless steel lift off hinge for small cabinets or enclosures.
ITEM NO. | SNRK65R |
Dimensions | 65 × 40 × 10.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 40 mm | 10.5 mm |
Component | Material | Finish |
No videos yet!
No PDFs yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)