SY-22/PB

POLISHED BRASS KNOB - SY-22/PB

Product Specifications
Material
Brass
Finish
Polished Brass
Weight of Item (g)
21
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
22
Width of Item (in)
0.875
Diameter (mm)
22
Diameter (in)
0.875
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

POLISHED BRASS KNOB - SY-16/PB

$7.40
POLISHED BRASS KNOB - MRB-L/PB-T

$9.20
BRASS PLATED KNOB - MKZ-S/PB

$5.90
BRASS PLATED KNOB - MKZ-L/PB

$6.50