7062VA

POINTFIX Ø 22 GLASS STANDOFF ** SPECIAL WRENCH Z059 REQUIRED FOR INSTALLATION - 7062VA

Product Description
  • Glass standoff with round face plate
  • Recommended Screw Size: M5 bolt
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
71
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Width of Item (mm)
22
Width of Item (in)
0.875
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.5
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

POINTFIX Ø 22 GLASS STANDOFF **
SPECIAL WRENCH Z059 REQUIRED FOR INSTALLATION - 7061VA

$47.20
Image coming soon

$0.00
POINTFIX Ø 30 GLASS STANDOFF ** SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION
 - 4872ZN1

$25.50
POINTFIX Ø 60 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION
 - 7015VA

$190.30
POINTFIX Ø 30 GLASS STANDOFF **
SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION - 4872ZN5

$25.50