Image coming soon
7060E0

POINTFIX Ø 20 GLASS STANDOFF **SPECIAL WRENCH Z059 REQUIRED FOR INSTALLATION - 7060E0

Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
23
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
20
Width of Item (in)
0.8125
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

POINTFIX Ø 22 GLASS STANDOFF **
SPECIAL WRENCH Z059 REQUIRED FOR INSTALLATION - 7062VA

$66.70
POINTFIX Ø 22 GLASS STANDOFF **
SPECIAL WRENCH Z059 REQUIRED FOR INSTALLATION - 7061VA

$47.20
POINTFIX Ø 30 GLASS STANDOFF ** SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION
 - 4872ZN1

$25.50
POINTFIX Ø 60 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION
 - 7015VA

$190.30
POINTFIX Ø 30 GLASS STANDOFF **
SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION - 4872ZN5

$25.50