ITEM NO. | ALT-ST20-D360 |
RoHS Status | Not Compliant |
Component | Material | Finish |
Slide | Steel | Chromate |
Synchronized Board | Aluminum Alloy | Silver Anodized |
Coupling Plate | Aluminum Alloy | Silver Anodized |
Hinge | Zinc Alloy | Nickel |
Hinge Mounting Plate | Zinc Alloy | Nickel |
Mounting Plate for Mounting Plate | Stainless Steel | Barrel Polished |
Guide Roller |
Steel/Ethylene Propylen Rubber (EPDM |
Nickel/ White |
Catch |
Polyurethane (PUR) |
Black |
Roller |
Ethylene Propylene Rubber (EPDM)/Steel |
Gloss Chromate/White |
Roller Bracket |
Steel |
Colored Chromate |
Insert Female Screw |
Polyamide (PA) |
White |
G-type Sliding Tack |
Polyethylene (PE) |
Plain |
Adjustment Bolt |
Steel |
Colored Chromate/ White |