ALT-ST15-D360POCKET DOOR SYSTEM (INSET)

Description
  • Pocket Door System (Inset / Soft-Close) with door alignment adjustability.
  • Featuring Olympia soft-close hinges with 5-speed precision adjustability for door closing speed. 
  • The damper hinges can be replaced with hinges with catch function.
  • The hanging angle of the door can be easily adjusted and prevent door sag. When installing, the door can be lifted upward into 5 different angles.
  • The sliding system allows doors to retract inside cabinets. Doors will not occupy space, providing full access to inside of cabinets.
  • Available slide lengths: 16″, 19″, 22″, 24″, 28″.
  • The fittings allow the door to retract further into the cabinet than the ALTST20-D360.
  • Durability: successfully passed 40,000 open/close private cycles.
Specs
ITEM NO.ALT-ST15-D360
RoHS Status

Not Compliant

Component Material Finish
Hinge Zinc Alloy Nickel
Hinge Mounting Plate Zinc Alloy Nickel
Mounting Plate for Mounting Plate Stainless Steel Barrel Polished
Guide Roller

Steel/Ethylene Propylen Rubber (EPDM

Nickel/ White
Catch

Polyurethane (PUR)

Black

Roller

Ethylene Propylene Rubber (EPDM)/Steel

Gloss Chromate/White

Roller Bracket

Steel

Colored Chromate

Insert Female Screw

Polyamide (PA)

White

G-type Sliding Tack

Polyethylene (PE)

Plain
Adjustment Bolt

Steel

Colored Chromate/ White
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!