APD-170/BLK

PLASTIC VENTILATOR - APD-170/BLK

Product Description

    Discover a Superior Ventilation Solution

    The APD Series plastic ventilator grill provides good air exchange potential while protecting people and equipment as well as preventing the infiltration of large debris. From our line-up of ventilators, this particular model is the APD-17/BLK, which has a black finish and an oblong shape. Other shapes, sizes, and finishes are also available.

    Made of High-Quality ABS Resin

    The APD-17/BLK plastic ventilator is made of an amorphous three-part polymer resin known as ABS or acrylonitrile butadiene styrene. ABS is lightweight and rigid with excellent structural properties and heat performance, holding up in hot weather and not losing its strength in the cold. ABS is extensively used in pipes, fittings, and hoses, as it offers good strength and resistance to mechanical pressures. It is also used in automobiles, medical devices, appliances, gardening tools, appliances, toys, food processing, and electronics (e.g., computer keyboards).

    Suitable for Electronics, Food Service, and More

    The usefulness of ABS as a ventilator grill material stems from its suitability for a large number of applications. For example, the APD-17/BLK plastic ventilator can be used to ventilate applications such as:
    • Electronics enclosures
    • Food processing equipment
    • Healthcare machines and workstations
    • Furniture and cabinetry
    NOTE: This ventilator CAN be pressure fitted into place.

    Specifications

    This model, APD-17/BLK, has the following specs:
    • Shape: Oblong
    • Finish: Black
    • Dimensions: 6–15/16” × 1–39/64” (176 mm × 41 mm)
    • RoHS Status: 3
    It weighs .78 oz. (22 g) and is sold in boxes of 4 or cartons of 32.

    Additional Sizes, Shapes, & Finishes Available

    You can purchase the APD Series plastic ventilator in three additional finishes besides black: brown, ivory, and chrome. There is also a larger version of this APD-17 vent, the APDL-26, which has the same oblong shape and finish color options.

    APD-17

    6–15/16” × 1–39/64” (176 mm × 41 mm)

    APDL-26

    1–15/64” × 2-3/4” (26 × 7 mm)
    Black: [You Are Here] Black: APDL-26/BLK
    Brown: APD-17/BRN Brown: APDL-26/BRN
    Ivory:  APD-17/IVY Ivory:  APDL-26/IVY
    Chrome: APD-17/CR Chrome: [Not Available]
    Alternatively, our APK Series of ABS ventilators offers a slightly larger vent, with a rectangular shape and the same four finish options. These are available in the smaller APK-25 and the larger APKL-31.

    Choose Sugatsune America Ventilators for Your Project

    We carry a wide selection of cable grommets, ventilators, chutes, and spouts for your applications that require moving air, fluids, or objects between two spaces. The APD-17/BLK plastic ventilator grill is one of over 6, products that we stock here at Sugatsune America, with more added every year to meet the ever-evolving needs of architects, project managers, and contractors like yourself. Check out our product literature to see our product catalogs, or play around with our hardware selection tool. Contact us if you need any help with the APD-17/BLK plastic ventilator or have any questions about any of our products.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
11.3
Height of Item (in)
0.5
Width of Item (mm)
176
Width of Item (in)
6.9375
Bore Dimensions(mm)
167.5 x 35
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

PLASTIC VENTILATOR - APD-170/CR

$13.00
PLASTIC VENTILATOR - APD-170/IVY

$1.90
PLASTIC VENTILATOR - APD-170/BRN

$1.90
PLASTIC VENTILATOR - APDL-260/BLK

$3.20
PLASTIC VENTILATOR - APKL-310/BLK

$5.10