APB-5056/WHT

PLASTIC VENTILATOR - APB-5056/WHT

Product Description
  • Compact
  • Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
56
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
56
Width of Item (in)
2.25
Bore Dimensions(mm)
50
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

PLASTIC VENTILATOR - APB-4090/WHT

$1.20
PLASTIC VENTILATOR - APB-4045/WHT

$0.80
PLASTIC VENTILATOR - APM-5056/WHT

$1.10
PLASTIC VENTILATOR - APM-5056/BR

$1.10
PLASTIC VENTILATOR - APM-4045/WHT

$0.80