APK-250/BLK

PLASTIC VENTILATOR - APK-250/BLK

Product Description
  • Available in 2 sizes and 4 finishes
  • Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
57
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
68
Height of Item (in)
2.6875
Width of Item (mm)
257
Width of Item (in)
10.125
Bore Dimensions(mm)
254.5 x 65
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

PLASTIC VENTILATOR - APK-250/BRN

$4.00
PLASTIC VENTILATOR - APK-250/CR

$19.80
PLASTIC VENTILATOR - APK-250/IVY

$4.00