ITEM NO. | 6901/BLK |
Weight | 4 g |
Dimensions | 27.2 × 31.3 × 12.6 mm |
Pull Out Force (kg) | 3.2 |
Pull Out Force (lbs) | 7 |
Push In Force (kg) | 2.2 |
Push In Force (lbs) | 4.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
31.3 mm | 12.6 mm | 4 g |
Components
Component | Material | Finish |
Catch | Polyacetal | Black |
Strike | Polyacetal | Black |
Roller | Polyethylene | Black |