ITEM NO. | PL-65L |
Weight | 55 g |
Dimensions | 65 × 34.5 × 23 mm |
Holes | 8 |
Load Capacity (kg/pair) | 4 |
Load Capacity (lbs/pair) | 8.8 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (inch) | 07-Aug |
Max. Door Thickness (mm) | 22 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 34.5 mm | 23 mm | 55 g |
Components
Component | Material | Finish |