ITEM NO. | GP-40 |
Weight | 76 g |
Dimensions | 30 × 40 × 21.5 mm |
Holes | 2 |
Load Capacity (kg/pair) | 4 |
Load Capacity (lbs/pair) | 8.8 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (inch) | May-16 |
Max. Door Thickness (mm) | 8 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
47.5 mm | 40 mm | 21.5 mm | 76 g |
Components
Component | Material | Finish |