ITEM NO. | PH-01 |
Weight | 500 g |
Dimensions | 40 × 86 mm |
Holes | 4 |
Load Capacity (kg/pair) | 35 |
Load Capacity (lbs/pair) | 77 |
Max. Door Height (inch) | 90-34/64 |
Max. Door Height (mm) | 2300 |
Max. Door Thickness (inch) | 1-21/32 |
Max. Door Thickness (mm) | 42 |
Max. Door Width (inch) | 33-15/32 |
Max. Door Width (mm) | 850 |
Min. Door Thickness (inch) | 1-19/64 |
Min. Door Thickness (mm) | 33 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 86 mm | 500 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Matte Silver |
Bracket | 304 Stainless Steel | Plain |
Hex Bolt | 304 Stainless Steel | |
Washer | 304 Stainless Steel | |
Cap | ABS | White |