ITEM NO. | AF-25-P10 |
Weight | 635 g |
Dimensions | 40 × 84 × 86 mm |
Door Max. Height (inch) | 98-27/64 |
Door Max. Height (mm) | 2500 |
Door Max. Weight (kg) | 40 |
Door Max. Weight (lbs) | 88 |
Door Max. Width (inch) | 39-3/8 |
Door Max. Width (mm) | 1000 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
86 mm |
Components
Component | Material | Finish |
Body | Zinc Alloy | Matte Chrome |
Bracket | 304 Stainless Steel | Plain |