Product Specifications
Material
Aluminum Alloy
Finish
Anodized
Weight of Item (g)
445
Length or Depth of Item when closed (mm)
74
Length or Depth of Item when closed (in)
2.9375
Height of Item (mm)
510
Height of Item (in)
20.125
Width of Item (mm)
31
Width of Item (in)
1.25
CC Length (mm)
450
CC Length (in)
17.6875
Bar Diameter (mm)
27
Bar Diameter (in)
1.0625
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 12 mm, M8 nut
Fasteners Type
Screw, Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files