LSN15-32-850

PIANO HINGE - LSN15-32-850

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
464
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
850
Width of Item (in)
33.5
Load Capacity (kg)
64
Load Capacity (lbs)
141
Holes
0
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

PIANO HINGE - LSN15-32-750

$42.00
PIANO HINGE - LSN15-32-350

$22.00
PIANO HINGE - LSN15-32-450

$28.90
PIANO HINGE - LSN15-32-600

$37.80
PIANO HINGE - LSN15-32-1000

$58.80