Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
248
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
450
Width of Item (in)
17.75
Load Capacity (kg)
40
Load Capacity (lbs)
88
Holes
0
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files