Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
289
Length or Depth of Item when closed (mm)
3.4
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
1000
Width of Item (in)
39.375
Load Capacity (kg)
41
Load Capacity (lbs)
104
Holes
0
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files