Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
135
Length or Depth of Item when closed (mm)
3.4
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
600
Width of Item (in)
23.625
Load Capacity (kg)
28
Load Capacity (lbs)
62
Holes
0
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files