Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
774
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
1000
Width of Item (in)
39.375
Load Capacity (kg)
76
Load Capacity (lbs)
167
Holes
0
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files