EA-50M12

LEVELING GLIDE (PARTS SEPARABLE) - EA-50M12

Product Description
  • Bolt swivels to compensate for uneven floors
  • Parts can be easily separated for recycling purpose
Product Specifications
Material
Plastic (ABS)
Finish
Dark Gray
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
270
Load Capacity (lbs)
594
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 x 1.75
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LEVELING GLIDE (PARTS SEPARABLE) - EA-30M8

$4.60
LEVELING GLIDE (PARTS SEPARABLE) - EA-25M6

$4.00
LEVELING GLIDE (PARTS SEPARABLE) - EA-40M10

$5.00
PARTS SEPARABLE CASTER (W/GLIDE)
 - CABF-75/BLK

$42.30
PARTS SEPARABLE CASTER (W/GLIDE) - CAPF-75/WHT

$41.70