EA-30M8

LEVELING GLIDE (PARTS SEPARABLE) - EA-30M8

Product Description
  • Bolt swivels to compensate for uneven floors
  • Parts can be easily separated for recycling purpose
Product Specifications
Material
Plastic (ABS)
Finish
Dark Gray
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
37.5
Height of Item (in)
1.5
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg)
100
Load Capacity (lbs)
220
Automatic Height Adjustment
N
Base Swivel (deg)
15
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 x 1.25
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LEVELING GLIDE (PARTS SEPARABLE) - EA-25M6

$4.00
LEVELING GLIDE (PARTS SEPARABLE) - EA-40M10

$5.00
LEVELING GLIDE (PARTS SEPARABLE) - EA-50M12

$5.50
PARTS SEPARABLE CASTER (W/GLIDE)
 - CABF-75/BLK

$42.30
PARTS SEPARABLE CASTER (W/GLIDE) - CAPF-75/WHT

$41.70