ITEM NO. | CABS-75/WHT |
Weight | 402 g |
Dimensions | 130 × 84 × 95 mm |
Wheel Type | Twin Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
84 mm | 130 mm | 402 g |
Components
Component | Material | Finish |
Body | Polyamide | White |
Wheel | Polyamide | White |
Glide | 304 Stainless Steel | Passivated |
Threaded Bolt | 304 Stainless Steel | Passivated |