CAPS-50/WHT

PARTS SEPARABLE CASTER (W/GLIDE) - CAPS-50/WHT

Product Description
  • Special order item
  • Built-in leveling glide allows easy installation rather than installing two separate parts
  • Glides provide better stability than regular caster with stopper
  • Caster body rotates freely when raised by the glide. Tighten fixing screw to fix the position
  • Parts can be easily separated for recycling purpose
Product Specifications
Material
Plastic (PA)
Finish
White
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
102
Length or Depth of Item when closed (in)
4.0625
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
69
Width of Item (in)
2.75
Load Capacity (kg)
60
Load Capacity (lbs)
132
Wheel Type
Twin Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm bolt,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

PARTS SEPARABLE CASTER (W/GLIDE) - CAPF-50/WHT

$30.20
PARTS SEPARABLE CASTER (W/GLIDE)
 - CABS-50/WHT

$52.20
PARTS SEPARABLE CASTER (W/GLIDE) - CABF-50/WHT

$30.20
PARTS SEPARABLE CASTER (W/GLIDE)
 - CAPS-75/WHT

$93.90
PARTS SEPARABLE CASTER (W/GLIDE) - CAPF-75/WHT

$41.70