LC-PL32-BLPANEL LATCH

Specs
ITEM NO.LC-PL32-BL
Dimensions 31.8 × 20 × 24 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
31.8 mm 20 mm 24 mm

Components

Component Material Finish
Case Plastic (PP) Black
Latch Plastic (PBT) Black
Spring Stainless Steel (304) Plain
Lever Plastic (PBT) Black
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads