Product Specifications
Material
N
Finish
Grey
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
25.5
Length or Depth of Item when closed (in)
1.0625
Length or Depth of Item when open (mm)
25.5
Length or Depth of Item when open (in)
1.0625
Height of Item (mm)
15.2
Height of Item (in)
0.625
Width of Item (mm)
8
Width of Item (in)
0.375
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files