ITEM NO. | PC-SM2 |
Dimensions | 30 × 30 × 17.6 mm |
Mounting Type | Surface Mount |
Pull Out Force (kg) | 5 |
Pull Out Force (lbs) | 11 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
30 mm | 30 mm | 17.6 mm |
Components
Component | Material | Finish |