Product Description
- Fastmount®-fitted panels can easily be removed and refitted in any sequence time after time. Use with a variety of panel and substrate materials for walls and ceilings, with covered, painted, and prefinished panels.
Product Specifications
Material
Plastic (POM)
Finish
Black
Weight of Item (g)
3.1
Length or Depth of Item when closed (mm)
18.7
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Pull Out Force (kg)
10
Pull Out Force (lbs)
22
Installation Type
Surface mount with 2 part epoxy
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files