ITEM NO. | PC-M1B |
Dimensions | 20 × 20 × 23 mm |
Min. Substrate Thk. (inch) | 01-Feb |
Mounting Type | Self-Tapping |
Pull Out Force (kg) | 5 |
Pull Out Force (lbs) | 11 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
20 mm | 20 mm | 23 mm |
Components
Component | Material | Finish |