PANEL CLIP – SELF TAPPING FEMALE
PC-F1APANEL CLIP - SELF TAPPING FEMALE
Description
Fastmount®-fitted panels can easily be removed and refitted in any sequence time after time. Use with a variety of panel and substrate materials for walls and ceilings, with covered, painted, and prefinished panels.
ITEM NO. | PC-F1A |
Dimensions | 19.8 × 19.8 × 16.8 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
19.8 mm | 19.8 mm | 16.8 mm |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.