ITEM NO. | PL-100R |
Weight | 55 g |
Dimensions | 69.5 × 15 × 23 mm |
Holes | 8 |
Load Capacity (kg/pair) | 6 |
Load Capacity (lbs/pair) | 13.2 |
Max. Door Height (inch) | 29-01-2002 |
Max. Door Height (mm) | 750 |
Max. Door Width (inch) | 23-05-2008 |
Max. Door Width (mm) | 600 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
69.5 mm | 15 mm | 23 mm | 55 g |
Components
Component | Material | Finish |