ITEM NO. | AHA-24/SB |
Weight | 70 g |
Dimensions | 41 × 62 × 30 mm |
Holes | 7 |
Knuckles | 3 |
Load Capacity (kg/pair) | 2.6 |
Load Capacity (lbs/pair) | 5.7 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Min. Door Thickness (inch) | 1-1/16 (Recess Mount), 1 (Surface Mount) |
Min. Door Thickness (mm) | 27 (Recess Mount), 24.5 (Surface Mount) |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
62 mm | 5.5 mm | 41 mm | 70 g |
Components
Component | Material | Finish |