HG-TQS15-AONE WAY TORQUE HINGE (Opening Direction)

Description
  • Free stop (torque) in hinge opening direction. Allows for frictionless handling of doors in the hinge closing direction.
  • Surface mounted: can be used horizontally or vertically.
  • Install a catch or latch to keep lids or doors from opening.
  • Durability: successfully passed 20,000 open/close private cycle test.
  • Ideal for medical or analytical equipment, automation devices, maintenance on various manufacturing equipment. 
Specs
ITEM NO.HG-TQS15-A
Weight 89 g
Dimensions 67.5 × 46 × 15.5 mm
Torque (kgf-cm)

15.3 +40%-20%

Torque (lb-in)

13.2 +40%-20%

Overall Length (mm) Width (mm) Height (mm) Weight (g)
67.5 mm 46 mm 15.5 mm 89 g

Components

Component Material Finish
Body 304 Stainless Steel Barrel Polished
Base 304 Stainless Steel Barrel Polished
Fixing Tube Polyacetal (POM) Black
Shaft Stainless Steel
Housing Zinc Alloy Nickel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads