ITEM NO. | HG-TQS15-B |
Weight | 89 g |
Dimensions | 67.5 × 46 × 15.5 mm |
Torque (kgf-cm) | 15.3 +40%-20% |
Torque (lb-in) | 13.2 +40%-20% |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
67.5 mm | 46 mm | 15.5 mm | 89 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Barrel Polished |
Base | 304 Stainless Steel | Barrel Polished |
Fixing Tube | Polyacetal (POM) | Black |
Shaft | Stainless Steel | – |
Housing | Zinc Alloy | Nickel |