HG-TQWA15-AONE WAY CONCEALED TORQUE HINGE (WIDE OPENING - Opening Direction)

Description
  • Free stop (torque) in hinge opening direction. Allows for frictionless handling of doors in the hinge closing direction.
  • Hinge is hidden (concealed) from the outside of the door. 
  • Can be used horizontally or vertically. 130° Wide Opening.
  • Install a catch or latch as well to keep lids or doors from sagging open.
  • Durability: successfully passed 20,000 open/close private cycles.
  • Ideal for medical or analytical equipment, automation devices, maintenance on various manufacturing equipment. 
Specs
ITEM NO.HG-TQWA15-A
Weight 183 g
Dimensions 80.9 × 67.5 × 37.7 mm
Torque (kgf-cm)

15.3 +40%-20%

Torque (lb-in)

13.2 +40%-20%

Overall Length (mm) Width (mm) Height (mm) Weight (g)
80.9 mm 67.5 mm 37.7 mm 183 g

Components

Component Material Finish
Body 304 Stainless Steel Polished Nickel
Base 304 Stainless Steel Polished Nickel
Fixing Tube Polyacetal (POM) Black
Shaft Stainless Steel
Housing Zinc Alloy Nickel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads