ITEM NO. | HG-TQWA15-B |
Weight | 183 g |
Dimensions | 80.9 × 67.5 × 37.7 mm |
Torque (kgf-cm) | 15.3 +40%-20% |
Torque (lb-in) | 13.2 +40%-20% |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
80.9 mm | 67.5 mm | 37.7 mm | 183 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished Nickel |
Base | 304 Stainless Steel | Polished Nickel |
Fixing Tube | Polyacetal (POM) | Black |
Shaft | Stainless Steel | – |
Housing | Zinc Alloy | Nickel |