ITEM NO. | HG-TQU15-A |
Weight | 145 g |
Torque (kgf-cm) | 6.9 |
Torque (lb-in) | 5.98 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 67.5 mm | 36.9 mm | 145 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Barrel Polished |
Base | 304 Stainless Steel | Barrel Polished |
Fixing Tube | Polyacetal (POM) | Black |
Shaft | Stainless Steel | – |
Housing | Zinc Alloy | Nickel |