HG-TQU15-BONE WAY CONCEALED TORQUE HINGE (Closing Direction)

Description
  • Concealed hinge avoids tampering or exporsure to external elements.
  • Free stop (torque) in hinge opening direction. Allows for frictionless handling of doors in the hinge closing direction.
  • Hinge is hidden (concealed) from the outside of the door. Can be used horizontally or vertically.
  • Install a catch or latch to keep lids or doors from opening.
  • Durability: successfully passed 20,000 open/close private cycle test.
  • Ideal for medical or analytical equipment, automation devices, maintenance on various manufacturing equipment. 
Specs
ITEM NO.HG-TQU15-B
Weight 145 g
Torque (kgf-cm)

6.9

Torque (lb-in)

5.98

Overall Length (mm) Width (mm) Height (mm) Weight (g)
75 mm 67.5 mm 36.9 mm 145 g

Components

Component Material Finish
Body 304 Stainless Steel Barrel Polished
Base 304 Stainless Steel Barrel Polished
Fixing Tube Polyacetal (POM) Black
Shaft Stainless Steel
Housing Zinc Alloy Nickel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads