360-DP2-P6

OLYMPIA SPACER - 360-DP2-P6

Product Description
    • Decreases overlay of outset doors by 2 mm.
    • Increases clearance of inset doors by 2 mm.
    • Can be double for 4 mm thickness
    Available Mounting Plate:
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
3
Length or Depth of Item when open (mm)
39
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
3.3
Width of Item (in)
0.1875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

OLYMPIA SPACER - 360-DP2-P4

$1.00
OLYMPIA SPACER FOR STEEL DOOR - 360-BCS

$1.50
OLYMPIA MOUNTING PLATE (4 HOLES) - 360-P6WT

$1.50